Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.100 |
| A dimension MM | 129.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hex size 2 IN | 2.000 |
| Hex size 2 MM | 50.800 |
| Hose cut off factor IN | 3.780 |
| Hose cut off factor MM | 96.000 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.700 |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 5.100 |
| Product length mm | 129.540 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Reusable socket hex MM | 57.000 |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Working pressure max bar | 172 |
| Working pressure max psi | 2500 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055699 |
