Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.900 |
| A dimension MM | 149.900 |
| Angle shape | Straight |
| Backup hex size IN | 2.875 |
| Backup hex size MM | 73.020 |
| Brand | Danfoss |
| Catalog Item | 4721-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 27662781FC195 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Construction Style | Reusable |
| End connection hex size IN | 2.875 |
| End connection hex size MM | 73.020 |
| End size 1 | -32 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.062 |
| Hose cut off factor MM | 103.200 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.400 |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 5.900 |
| Product length mm | 149.860 |
| Product material | Carbon steel |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Reusable socket hex MM | 76.200 |
| Thread size 1 | 2 1/2-12 UN |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055712 |
