Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.640 |
| A dimension MM | 67.100 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | 4721-4-4S |
| Compatible hose ID IN | 0.251 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.970 |
| Hose cut off factor MM | 50.100 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.640 |
| Product length mm | 67.056 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex MM | 20.637 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138293 |
