Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.400 |
| A dimension MM | 111.800 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Catalog Item | 4722-16-16S |
| Compatible hose ID IN | 1.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 3.240 |
| Hose cut off factor MM | 82.300 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.830 |
| Product height in | 2.020 |
| Product height mm | 51.308 |
| Product length in | 4.400 |
| Product length mm | 111.760 |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Reusable socket hex MM | 46.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055781 |
![Hose Fittings 4722-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213864%2FID432878346029-0101_preview.jpg&w=1920&q=75)