Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.500 |
| A dimension MM | 139.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Reusable |
| End size 1 | -32 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.500 |
| Hex size 1 MM | 63.500 |
| Hex size 2 IN | 3.000 |
| Hex size 2 MM | 76.200 |
| Hose cut off factor IN | 3.050 |
| Hose cut off factor MM | 77.470 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product material | Carbon steel |
| Series | 100R2 Reusable |
| Thread size 1 | 2-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055811 |
![Hose Fittings 4722-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213864%2FID432878346029-0101_preview.jpg&w=1920&q=75)