Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.370 |
| A dimension MM | 161.790 |
| Angle shape | Straight |
| Backup hex size IN | 3.000 |
| Backup hex size MM | 76.200 |
| Brand | Danfoss |
| Catalog Item | 4744-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| End connection hex size IN | 3.000 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.930 |
| Hose cut off factor MM | 99.822 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product material | Carbon steel |
| Series | 1 Wire Braid Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056177 |
![Hose Fittings 4744-S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213862%2FID432878330023-0101_preview.jpg&w=1920&q=75)