Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.780 |
| A dimension MM | 146.800 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 41.000 |
| Brand | Danfoss |
| Catalog Item | 4745-20S |
| Compatible hose ID IN | 1.250 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 28.0 |
| End connection hex size IN | 1.614 |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.460 |
| Hose cut off factor MM | 113.300 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 5.780 |
| Product length mm | 146.812 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reusable socket hex MM | 57.150 |