Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.670 |
| A dimension MM | 99.210 |
| Angle shape | Straight |
| Backup hex size IN | 1.940 |
| Backup hex size MM | 49.276 |
| Brand | Danfoss |
| Catalog Item | 4775-20-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End connection hex size IN | 1.940 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.388 |
| Hose size | -24 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.670 |
| Product length mm | 93.218 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056344 |