Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.580 |
| A dimension MM | 90.930 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Catalog Item | 4775-20S |
| Compatible hose ID IN | 1.250 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.260 |
| Hose cut off factor MM | 57.430 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.020 |
| Product height mm | 51.308 |
| Product length in | 3.580 |
| Product length mm | 90.932 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Reusable socket hex MM | 44.450 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056351 |