Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.420 |
| A dimension MM | 112.200 |
| Angle shape | Straight |
| Backup hex size IN | 2.250 |
| Backup hex size MM | 57.150 |
| Brand | Danfoss |
| Catalog Item | 4775-24-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End connection hex size IN | 2.250 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.570 |
| Hose size | -32 |
| Inside diameter IN | 1.370 |
| Inside diameter MM | 34.800 |
| Product height in | 2.810 |
| Product height mm | 71.374 |
| Product length in | 4.420 |
| Product length mm | 112.268 |
| Product material | Carbon steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Reusable socket hex MM | 63.500 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056368 |