Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.980 |
| A dimension MM | 126.490 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4775-40-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 2.440 |
| Hex size 2 MM | 61.976 |
| Hose cut off factor IN | 3.140 |
| Hose cut off factor MM | 79.756 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056399 |
![Hose Fittings 4775-16S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213870%2FID432878352031-0101_preview.jpg&w=1920&q=75)