Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.310 |
| A dimension MM | 134.874 |
| Angle shape | Straight |
| Backup hex size IN | 2.750 |
| Backup hex size MM | 70.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4775-40S |
| Compatible hose ID IN | 2.500 |
| Compatible hose ID MM | 63.500 |
| Construction Style | Reusable |
| End connection hex size IN | 2.750 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.843 |
| Hose cut off factor MM | 72.212 |
| Hose size | -40 |
| Inside diameter IN | 2.210 |
| Inside diameter MM | 56.134 |
| Product height in | 3.312 |
| Product height mm | 84.125 |
| Product length in | 5.310 |
| Product length mm | 134.874 |
| Product material | Carbon steel |
| Product width in | 3.312 |
| Product width mm | 84.125 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 2 1/2-12 UN |