Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.780 |
A dimension MM | 121.400 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 2.000 |
Construction Style | Reusable |
Drop dimension IN | 1.000 |
Drop dimension MM | 28.0 |
End Type 1 | Split flange code 61 |
End size 1 | -24 |
Finish plating | Dura-Kote |
Hex size 2 IN | 2.250 |
Hex size 2 MM | 57.1 |
Hose cut off factor IN | 2.940 |
Hose cut off factor MM | 74.700 |
Hose size | -32 |
Inside diameter IN | 1.370 |
Inside diameter MM | 34.800 |
Product height in | 1.312 |
Product height mm | 33.324 |
Product length in | 5.180 |
Product length mm | 131.572 |
Product material | Carbon steel |
Product width in | 2.810 |
Product width mm | 71.374 mm |
Reusable socket hex MM | 63.500 |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 2950 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |