Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.380 |
| A dimension MM | 111.300 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Danfoss |
| Catalog Item | 4777-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 30.0 |
| End connection hex size IN | 1.750 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.000 |
| Hose cut off factor MM | 76.300 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.510 |
| Product height in | 3.220 |
| Product height mm | 81.788 |
| Product length in | 5.570 |
| Product length mm | 141.478 |
| Product material | Carbon steel |
| Product width in | 2.380 |
| Product width mm | 60.452 |
| Reusable socket hex MM | 49.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056412 |
