Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.320 |
| A dimension MM | 109.720 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.940 |
| Backup hex size MM | 49.300 |
| Brand | Danfoss |
| Catalog Item | 4777-32-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 28.00 |
| End connection hex size IN | 1.940 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.560 |
| Hose cut off factor MM | 65.024 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 4.320 |
| Product length mm | 109.728 |
| Product material | Carbon steel |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Series | Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056429 |
