Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.110 |
| A dimension MM | 104.400 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Danfoss |
| Catalog Item | 4779-20-24S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 150325802651302A303 FC234FC300FC321FC350FC355 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Reusable |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 64.00 |
| End connection hex size IN | 1.940 |
| End connection hex size MM | 49.276 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.660 |
| Hose cut off factor MM | 67.564 |
| Hose size | -10 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 4.110 |
| Product length mm | 104.394 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 100R5 Reusable |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056481 |
