Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.377 |
| Backup hex size MM | 35.000 |
| Brand | Danfoss |
| Catalog Item | 4779-20S |
| Compatible hose ID IN | 1.250 |
| Construction Style | Reusable |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.5 |
| End connection hex size IN | 1.377 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.650 |
| Hose cut off factor MM | 67.300 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.700 |
| Product height in | 3.370 |
| Product height mm | 85.598 |
| Product length in | 5.020 |
| Product length mm | 127.508 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reusable socket hex MM | 44.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056498 |
