Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.390 |
| A dimension MM | 136.900 |
| Angle shape | 90 Degree |
| Backup hex size IN | 2.244 |
| Backup hex size MM | 57.000 |
| Brand | Danfoss |
| Catalog Item | 4779-40-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 84.0 |
| End connection hex size IN | 2.244 |
| End size 1 | -40 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.550 |
| Hose cut off factor MM | 90.200 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.400 |
| Product height in | 4.560 |
| Product height mm | 115.824 |
| Product length in | 7.040 |
| Product length mm | 178.816 |
| Product material | Carbon steel |
| Product width in | 3.310 |
| Product width mm | 84.074 |
| Reusable socket hex MM | 50.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056559 |
