Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.840 |
| A dimension MM | 122.930 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4790-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 60.00 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.750 |
| Hex size 2 MM | 44.450 |
| Hose cut off factor IN | 2.790 |
| Hose cut off factor MM | 70.866 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product material | Carbon steel |
| Series | 100R2 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056573 |
