Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.680 |
| A dimension MM | 144.720 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.275 |
| Brand | Danfoss |
| Catalog Item | 4790-24-20S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End connection hex size IN | 1.625 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.360 |
| Hose cut off factor MM | 85.344 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 5.680 |
| Product length mm | 144.272 |
| Product material | Carbon steel |
| Product width in | 2.380 |
| Product width mm | 60.452 |
| Series | 100R2 Reusable |
| Thread sealant | No |