Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.210 |
A dimension MM | 56.134 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | 1503 |
Compliances | SAE 100R5 |
Construction Style | Reusable |
End Type 1 | Male 37 degree |
End size 1 | -8 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.000 |
Hex size 1 MM | 25.400 |
Hex size 2 IN | 1.000 |
Hex size 2 MM | 25.000 |
Hose cut off factor IN | 1.060 |
Hose cut off factor MM | 26.924 |
Hose size | -8 |
Inside diameter IN | 0.360 |
Inside diameter MM | 9.144 |
Product height in | 1.150 |
Product height mm | 29.210 |
Product length in | 2.210 |
Product length mm | 56.134 |
Product material | Carbon steel |
Product width in | 1.000 |
Product width mm | 25.400 mm |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146154491 |