Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.300 |
| A dimension MM | 33.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.000 |
| Brand | Danfoss |
| Catalog Item | 493-1210-6 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.490 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | 100R5 Reusable |
| Thread size 1 | 9/16-18 UNF |