Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.980 |
| A dimension MM | 24.892 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 500-00779 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.955 |
| Inside diameter MM | 24.257 |
| Material | Carbon steel |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.980 |
| Product length mm | 24.892 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |