Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.324 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 29.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 500-01212 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| Finish plating | None |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.560 |
| Inside diameter IN | 0.387 |
| Inside diameter MM | 9.830 |
| Product height in | 1.124 |
| Product height mm | 28.550 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | Brass |
| Product width in | 1.124 |
| Product width mm | 28.550 |
| Thread sealant | No |
| Thread size 1 | 7/8-20 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |