Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.340 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 503-1210-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Zinc nickel |
| Hose size | -12 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 26.080 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.100 |
| Product length mm | 53.340 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | 100R5 Reusable |