Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.660 |
| A dimension MM | 42.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 503-1212-16 |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | Zinc nickel |
| Hose size | -16 |
| Inside diameter IN | 1.170 |
| Inside diameter MM | 29.840 |
| Product height in | 1.430 |
| Product height mm | 36.322 |
| Product length in | 1.660 |
| Product length mm | 42.164 |
| Product material | Carbon steel |
| Product width in | 1.430 |
| Product width mm | 36.322 |
| Series | 100R5 Reusable |