Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.290 |
| A dimension MM | 58.190 |
| Angle shape | Straight |
| Catalog Item | 503-220516-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.690 |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.750 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.290 |
| Product length mm | 58.166 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | 100R5 Reusable |