Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.490 |
| A dimension MM | 88.600 |
| Angle shape | Straight |
| Catalog Item | 503-4411-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.000 |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.700 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |