Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 81.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.000 |
| Catalog Item | 503-4411-16 |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.000 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 49.000 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 1.530 |
| Product height mm | 38.862 |
| Product length in | 1.660 |
| Product length mm | 42.164 |
| Product material | Carbon steel |
| Product width in | 1.530 |
| Product width mm | 38.862 |
| Series | 100R5 Reusable |