Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.640 |
A dimension MM | 67.056 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Construction Style | Reusable |
End size 1 | -12 |
Hex size 2 IN | 1.377 |
Hex size 2 MM | 35.000 |
Hose cut off factor IN | 1.090 |
Hose cut off factor MM | 27.686 |
Inside diameter IN | 0.550 |
Inside diameter MM | 13.970 |
Product height in | 1.520 |
Product height mm | 38.608 |
Product length in | 2.639 |
Product length mm | 67.030 |
Product width in | 1.375 |
Product width mm | 34.925 mm |
Sub brand | Hansen |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |