Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.867 |
| A dimension MM | 99.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 60018N-2716YTXZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -27 |
| End type 1 | Flange Special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.314 |
| Hose cut off factor MM | 58.776 |
| Hose size | -16 |
| Inside diameter IN | 0.685 |
| Inside diameter MM | 17.399 |
| Product length in | 3.897 |
| Product length mm | 98.984 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |