Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 6R27 |
| Connection style | Manual connect |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Item type | Male half |
| Product material | Brass |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146104762 |
