Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.085 |
| A dimension MM | 78.360 |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 701-59950 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 1.125 |
| Hose cut off factor MM | 28.575 |
| Inside diameter IN | 0.652 |
| Inside diameter MM | 16.561 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.085 |
| Product length mm | 78.359 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789319364 |