Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.102 |
| A dimension MM | 129.600 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87315-32-32LTZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.070 |
| Hose cut off factor MM | 78.000 |
| Hose size | -32 |
| Inside diameter IN | 1.6140 |
| Inside diameter MM | 41.0000 |
| Product height in | 2.811 |
| Product height mm | 71.399 |
| Product length in | 5.102 |
| Product length mm | 129.601 |
| Product material | Carbon steel |
| Product width in | 2.811 |
| Product width mm | 71.399 |
