Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.984 |
| A dimension MM | 126.600 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 87315-40-32XZ |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.952 |
| Hose cut off factor MM | 74.981 |
| Hose size | -32 |
| Inside diameter IN | 1.614 |
| Inside diameter MM | 40.996 |
| Product height in | 3.311 |
| Product height mm | 84.099 |
| Product length in | 4.984 |
| Product length mm | 126.600 |
| Product material | Carbon steel |
| Product width in | 3.311 |
| Product width mm | 84.099 |
| Series | Winner 2-Piece |
| Thread sealant | No |