Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.944 |
| A dimension MM | 151.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87345-24-24Y2 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.539 |
| Drop dimension MM | 39.09 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Hose cut off factor IN | 4.346 |
| Hose cut off factor MM | 110.388 |
| Hose size | -24 |
| Inside diameter IN | 1.026 |
| Inside diameter MM | 26.060 |
| Product height in | 1.539 |
| Product height mm | 39.091 |
| Product length in | 5.945 |
| Product length mm | 151.000 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Series | Winner 2-Piece |
| Thread sealant | No |