Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.944 |
| A dimension MM | 151.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87345-24-24Z |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.539 |
| Drop dimension MM | 39.09 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.346 |
| Hose cut off factor MM | 110.388 |
| Hose size | -24 |
| Inside diameter IN | 1.0260 |
| Inside diameter MM | 26.0600 |
| Product height in | 1.539 |
| Product height mm | 39.091 |
| Product length in | 5.945 |
| Product length mm | 151.000 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Product width mm | 60.198 |
| Series | Winner 2-Piece |
| Thread sealant | No |