Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.000 |
| A dimension MM | 101.600 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87395-16-16LTZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 62 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.901 |
| Hose cut off factor MM | 73.700 |
| Hose size | -16 |
| Inside diameter IN | 0.649 |
| Inside diameter MM | 16.500 |
| Product height in | 3.031 |
| Product height mm | 77.000 |
| Product length in | 4.874 |
| Product length mm | 123.800 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
