Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87395-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.440 |
| Drop dimension MM | 61.98 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.901 |
| Hose cut off factor MM | 73.685 |
| Hose size | -16 |
| Inside diameter IN | 0.6490 |
| Inside diameter MM | 16.4850 |
| Product height in | 2.444 |
| Product height mm | 62.078 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product material | Carbon steel |
| Product width in | 1.748 |
| Product width mm | 44.399 |
| Series | Winner 2-Piece |
| Thread sealant | No |