Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.937 |
| A dimension MM | 125.400 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87395-24-20LTZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 81 |
| End size 1 | -24 |
| End size 2 | -20 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.637 |
| Hose cut off factor MM | 92.400 |
| Hose size | -20 |
| Inside diameter IN | 0.874 |
| Inside diameter MM | 22.200 |
| Product height in | 4.055 |
| Product height mm | 103.000 |
| Product length in | 6.120 |
| Product length mm | 155.451 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
