Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.870 |
| A dimension MM | 149.100 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87395-24-24LTZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 4 |
| Drop dimension MM | 94 |
| End size 1 | -24 |
| End size 2 | -24 |
| End type 1 | Split flange code 61 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.271 |
| Hose cut off factor MM | 108.500 |
| Hose size | -24 |
| Inside diameter IN | 1.023 |
| Inside diameter MM | 26.000 |
| Product height in | 4.646 |
| Product height mm | 118.001 |
| Product length in | 7.057 |
| Product length mm | 179.250 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
