Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.633 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87395-24-24XZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.700 |
| Drop dimension MM | 93.98 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.721 |
| Hose cut off factor MM | 119.913 |
| Hose size | -24 |
| Inside diameter IN | 1.023 |
| Inside diameter MM | 25.984 |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 5.630 |
| Product length mm | 143.002 |
| Product material | Carbon steel |
| Product width in | 2.374 |
| Product width mm | 60.300 |
| Series | Winner 2-Piece |
| Thread sealant | No |