Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.297 |
| A dimension MM | 185.350 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 87395-40-32LTZ |
| Compatible hose ID IN | 2.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.576 |
| Drop dimension MM | 116.23 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 |
| End Type 1 | Split flange code 61 |
| Finish plating | None |
| Hose cut off factor IN | 5.265 |
| Hose cut off factor MM | 133.750 |
| Hose size | -32 |
| Inside diameter IN | 3.3110 |
| Inside diameter MM | 84.0990 |
| Product height in | 4.576 |
| Product height mm | 116.230 |
| Product length in | 7.297 |
| Product length mm | 185.350 |
| Product width in | 3.311 |
| Product width mm | 84.099 |
| Series | Winner 2-Piece |
| Thread sealant | No |
