Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.310 |
| A dimension MM | 33.274 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4SA4MP6 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.380 |
| Hex size 1 MM | 9.652 |
| Hose cut off factor IN | 0.160 |
| Hose cut off factor MM | 4.064 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product material | Carbon steel |
| Product width in | 0.380 |
| Product width mm | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057419 |
![Hose Fittings 921635-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215591%2FID433157910614-0101_preview.jpg&w=1920&q=75)