Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.522 |
| A dimension MM | 38.658 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4SA6FJ8 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -5 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.176 |
| Hex size 2 IN | 0.438 |
| Hex size 2 MM | 11.112 |
| Hose cut off factor IN | 0.419 |
| Hose cut off factor MM | 10.643 |
| Hose size | -5 |
| Inside diameter IN | 0.168 |
| Inside diameter MM | 4.267 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
![Hose Fittings 921635-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215591%2FID433157910614-0101_preview.jpg&w=1920&q=75)