Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.571 |
| A dimension MM | 14.503 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | B2LL8AR |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel GAZ |
| Finish plating | Protective oil |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 0.571 |
| Product length mm | 14.503 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | B Series |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |