Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.130 |
| A dimension MM | 28.702 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | CNA368-06S-XR |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | None |
| Hose size | -6 |
| Inside diameter IN | 0.735 |
| Inside diameter MM | 18.669 |
| Product height in | 1.030 |
| Product height mm | 26.162 |
| Product length in | 1.130 |
| Product length mm | 28.702 |
| Product width mm | 26.162 |
| Series | A/C Crimp |
| Thread sealant | No |