Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.420 |
| A dimension MM | 36.068 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | CNA368-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | CR170 |
| Construction Style | Crimp |
| End size 1 | -12 |
| Finish plating | Dura-Kote |
| Hose size | -12 |
| Inside diameter IN | 1.130 |
| Inside diameter MM | 28.702 |
| Product material | Carbon steel |
| Series | A/C Crimp |
| Thread sealant | No |
