BODY HE REUS D300/8-product-details

BODY HE REUS D300/8

DBR03-08


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner Duffield by Danfoss
Catalog ItemDBR03-08
Compatible hose ID IN0.500
Compatible hose ID MM12.700
Construction StyleSwage
End Type 2Line/hose/tube
Hose size-8