Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.430 |
| A dimension MM | 61.800 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EC3449-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.550 |
| Hose cut off factor MM | 39.400 |
| Hose size | -12 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.100 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.648 |
| Product length mm | 67.259 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 1/16-12 UN |